MSOFS™ microPEM® Flaring Standoffs
Ideal miniature fastener solution to attach components in compact electronic assemblies
  • New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as .008" of any hardness, including stainless steel.
  • Can be installed into any type of panel, including metal, plastic and P.C. Board.
  • Flaring feature allows for installation into multiple panels.
  • Small footprint allows for reduced centerline-to-edge designs.
  • Threads as small as #0-80.
Unit of Measure

Specifications

Thread Size

N/A .086-56 (#2-56)

Sheet Thickness

N/A .008 to .012 in

Hole Size in Sheet +.002 - .000

N/A .138 in

C Max.

N/A .113 in

D Max.

N/A .137 in

H Nom.

N/A .157 in

L +.002 -.003

N/A .125 in

T ±.002

N/A .010 in

Thread Specification

N/A ASME B1.1, 2B

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

For Use in Sheet Hardness

N/A Any panel hardness

CAD Supplier

N/A PennEngineering® (PEM®)