PEM Type MSO4 self-clinching microPEM® standoffs are used to stack or space internal components and provide strong, permanent, and reusable load-bearing threads in metal sheets as thin as .012” / 0.3mm. Thread sizes have been developed as small as M1 and available unified fastener lengths are .094” and .125” and 2mm and 3mm in metric.
  • Become integral parts of an assembly by clinching permanently in place.
  • Will not loosen or fall out.
  • Can be installed into stainless steel sheets.
  • Can be installed automatically.
  • RoHS compliant.
Unit of Measure

Specifications

Thread Size

N/A .060-80 (#0-80)

Min. Sheet Thickness

N/A .012 in

Hole Size in Sheet +.002 - .000

N/A .095 in

C Max.

N/A .094 in MSO4-P-Self-clinching-Micro-Standoffs.jpg

H Nom.

N/A .125 in

L +.002 -.003

N/A .125 in

Min. Dist. Hole C/L to Edge

N/A .090 in

Anvil Chamfer Dia. A

N/A .112 - .114 in

Anvil Length

N/A .250 in

Thread Specification

N/A ASME B1.1, 2B

Fastener Material

N/A 400 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380
For Use in Sheet Hardness1 N/A HRB 88 / HB 176 or Less

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell