PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin Sheets
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
  • Installs flush into half hard .008” / 0.2mm stainless steel sheets
  • Installs into round holes without any special mounting hole preparation, eliminating adhesives and laser welding
  • Allows for light weighting and optimizing designs
  • Can be installed automatically.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M1.2 x 0.25

Min. Sheet Thickness

N/A 0.2 mm

Hole Size in Sheet + 0.05

N/A 2.59 mm

C Max.

N/A 2.51 mm TMSO4-Standoffs-dimensions.jpg

H Nom.

N/A 3.39 mm

L +0.05 -0.08

N/A 3 mm

Min. Dist. Hole C/L to Edge

N/A 2.85 mm

Anvil Chamfer Dia. A

N/A 2.84-2.89 mm

Anvil Length

N/A 6.18 mm

Thread Specification

N/A Metric ISO 68-1, 5H

Fastener Material

N/A Hardened 400 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380
For Use in Sheet Hardness1 N/A HRC 37/ HB 340

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRC - Hardness Rockwell “C” Scale. HB - Hardness Brinell