PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin Sheets
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
  • Installs flush into half hard .008” / 0.2mm stainless steel sheets
  • Installs into round holes without any special mounting hole preparation, eliminating adhesives and laser welding
  • Allows for light weighting and optimizing designs
  • Can be installed automatically.
Unit of Measure

Specifications

Thread Size

N/A .086-56 (#2-56)

Min. Sheet Thickness

N/A .008 in

Hole Size in Sheet +.002 - .000

N/A .158 in

C Max.

N/A .156 in TMSO4-Standoffs-dimensions.jpg

H Nom.

N/A .189 in

L +.002 -.003

N/A .125 in

Min. Dist. Hole C/L to Edge

N/A .170 in

Anvil Chamfer Dia. A

N/A .142-.144 in

Anvil Length

N/A .250 in

Thread Specification

N/A ASME B1.1, 2B

Fastener Material

N/A Hardened 400 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380
For Use in Sheet Hardness1 N/A HRC 37 / HB 340

CAD Supplier

N/A PennEngineering® (PEM®)

PHH

N/A 0.100 in
  • 1 HRC - Hardness Rockwell “C” Scale. HB - Hardness Brinell