PEM Type MSO4 self-clinching microPEM® standoffs are used to stack or space internal components and provide strong, permanent, and reusable load-bearing threads in metal sheets as thin as .012” / 0.3mm. Thread sizes have been developed as small as M1 and available unified fastener lengths are .094” and .125” and 2mm and 3mm in metric.
  • Become integral parts of an assembly by clinching permanently in place.
  • Will not loosen or fall out.
  • Can be installed into stainless steel sheets.
  • Can be installed automatically.
  • RoHS compliant.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M1.2 x 0.25

Min. Sheet Thickness

N/A 0.3 mm

Hole Size in Sheet + 0.05

N/A 2.41 mm

C Max.

N/A 2.39 mm MSO4-P-Self-clinching-Micro-Standoffs.jpg

H Nom.

N/A 3.18 mm

L +0.05 -0.08

N/A 3 mm

Min. Dist. Hole C/L to Edge

N/A 2.30 mm

Anvil Chamfer Dia. A

N/A 2.84 - 2.89 mm

Anvil Length

N/A 6.18 mm

Thread Specification

N/A Unified Miniature ASME B1.10M, 6H

Fastener Material

N/A 400 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380
For Use in Sheet Hardness1 N/A HRB 88 / HB 176 or Less

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell