• Self-clinching mounting design provides high pushout resistance.
  • Installs flush on back side of panel.
  • Does not require special hole preparation.
Unit of Measure

Specifications

Thread Size

N/A M4 x 0.7

Type

N/A PF7M

Thread Code

N/A M4

Screw Length Code

N/A 1

A (Shank) Max.

N/A 0.92 mm Captive-Panel-Screw--Screw-Head--Spring-loaded--Self-Clinching-PF7M---2.jpg

Min. Sheet Thickness

N/A 0.92 mm

Hole Size in Sheet + 0.08

N/A 7.92 mm

C Max.

N/A 7.9 mm

E ± 0.25

N/A 10.29 mm

G ± 0.64

N/A 7.62 mm

H ± 0.25

N/A 3.00 mm

P ± 0.64

N/A 1.65 mm

T1 Nom.

N/A 10.92 mm

T2 Nom.

N/A 16.00 mm

Min. Dist. Hole C/L to Edge

N/A 8.38 mm
Thread Specification1 N/A ASME B1.13M, 6g

Material Retainer

N/A Carbon Steel

Material Screw

N/A Heat-Treated Carbon Steel

Material Spring

N/A 300 Series Stainless Steel

Finish Retainer

N/A Bright nickel over copper flash

Finish Screw

N/A Bright nickel over copper flash

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 60 or Less (Hardness Rockwell “B” Scale) / HB 107 or Less (Hardness Brinell)

CAD View

N/A Unfastened

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 As with all external plated threads, Class 2A/6g, the maximum major and pitch, after plating, may equal basic sizes and be gauged to Class 3A/4h, per ANSI B1.1, Section 8, Table 3A and ANSI B1.13M, Section 8, Paragraph 8.2.