• Low cost design.
  • Small, compact and low profile design for limited access areas.
  • Two screw lengths.
  • Universal slot/Phillips recess standard.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

Type

N/A PFHV

Thread Code

N/A M3

Screw Length Code

N/A 1

A (Shank) Max.

N/A 0.92 mm a1266.jpg

Min. Sheet Thickness

N/A 0.92 mm

Hole Size in Sheet + 0.08

N/A 5.5 mm

C Max.

N/A 5.49 mm

E ± 0.25

N/A 6.95 mm

G ± 0.64

N/A 7.56 mm

H ± 0.13

N/A 2.03 mm

P ± 0.64

N/A 1.90 mm

T1 Nom.

N/A 6.69 mm

T2 Nom.

N/A 11.25 mm

Driver Size

N/A Slotted/#1 Phillips a1268.jpg

Min. Dist. Hole C/L to Edge

N/A 5.8 mm
Thread Specification1 N/A ANSI/ASME B1.13M, 6g

Material Retainer

N/A Carbon Steel

Material Screw

N/A Heat-Treated Carbon Steel

Finish Retainer

N/A Bright Nickel over Copper Flash per ASTM B689

Finish Screw

N/A Bright nickel over copper flash per ASTM B689

For Use in Sheet Hardness

N/A HRB 60 or Less (Hardness Rockwell “B” Scale)
HB 107 or Less (Hardness Brinell)

CAD View

N/A Fastened

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 As with all external plated threads, Class 2A/6g, the maximum major and pitch, after plating, may equal basic sizes and be gauged to Class 3A/4h, per ANSI B1.1, Section 8, Table 3A and ANSI B1.13M, Section 8, Paragraph 8.2.