Type RAS for sheet metal is a threaded right angle fastener that accepts standard unified or metric screws.
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Type

N/A RAS

Thread Code

N/A 632

Height Code

N/A 10

Length Code

N/A 8

L - Length ± .003

N/A .246 in a1286.jpg

Min. Sheet Thickness

N/A .040 in

Hole Size in Sheet + 0.002 - 0.001

N/A .375 x .250 in

A ± .003

N/A .371 in

C Nom.

N/A .300 in

D Nom.

N/A .125 in

E ± .006

N/A .433 in

F - Height ± .006

N/A .312 in

G Nom.

N/A .462 in

J Nom.

N/A .141 in

Min. Part Face to Edge K

N/A .040 in

Min. Dist. Hole C/L to Edge M

N/A .500 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

For Use in Sheet Hardness

N/A HRB 60 (Hardness Rockwell “B” Scale) / HB (Hardness Brinell) 107 or Less

CAD Supplier

N/A PennEngineering® (PEM®)