Unit of Measure

Specifications

Thread Size

N/A .190-32 (#10-32)
Type1 N/A PR10

Thread Code

N/A 032

A (Shank) Max.

N/A .125 in a1280.jpg

Min. Sheet for Self-Clinching

N/A .050 in

Min. Sheet for Flush Installation

N/A .125 in

Hole Size in Sheet + 0.003 - 0.000

N/A .375 in

B Nom.

N/A .290 in

C Max.

N/A .374 in

E Nom.

N/A .41 in

H Nom.

N/A .075 in

Min. Dist. Hole C/L to Edge

N/A .360 in

Thread Specification

N/A ANSI B1.1, 2B

Material

N/A 300 Series Stainless Steel

Finish

N/A Passivated and/or Tested per ASTM A380

For Use in Sheet Hardness

N/A HRB 70 or Less (Hardness Rockwell “B” Scale) / HB 125 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 2B (unified) and 6H (metric) go gauge may stop at pilot end but class 3A (unified) and 4h (metric) screws will pass through with finger torque.