Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Type

N/A PR10

Thread Code

N/A M5

A (Shank) Max.

N/A 3.18 mm a1280.jpg

Min. Sheet for Self-Clinching

N/A 1.27 mm

Min. Sheet for Flush Installation

N/A 3.18 mm

Hole Size in Sheet + 0.08

N/A 9.53 mm

B Nom.

N/A 7.37 mm

C Max.

N/A 9.50 mm

E Nom.

N/A 10.41 mm

H Nom.

N/A 1.91 mm

Min. Dist. Hole C/L to Edge

N/A 9.14 mm

Thread Specification

N/A ANSI/ASME B1.13M, 6H

Material

N/A 300 Series Stainless Steel

Finish

N/A Passivated and/or Tested per ASTM A380

For Use in Sheet Hardness

N/A HRB 70 or Less (Hardness Rockwell “B” Scale) / HB 125 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)