For Castings and Soft Metals HRB 70 / HB 125 or less

PEM® 300 Series Stainless Steel CASTSERT® inserts provide strong, durable metal threads in soft metals and die-cast alloys. The simple press-in and rapid installation process for these inserts uses a flat punch and anvil to install all sizes and lengths, approximately 80% faster than other methods.


  • Designed for flush installation with flat punch and anvil into blind holes or thru-holes
  • Process cost savings vs. coil inserts or thread tapping
  • Installed into drilled holes or as-cast holes with low draft angle
  • Pilot for rapid seating and self-alignment
  • Symmetric for auto-feed capability

  • Fastener drawings and models are available at www.pemnet.com

    Unit of Measure

    Specifications

    Thread Size

    N/A .164-32 (#8-32)

    Type

    N/A CKS

    Thread Code

    N/A 832

    Length A ±.005

    N/A .250 in PEM-CASTSERT-Press-in-Inserts_DIM.jpg

    Pilot C Max.

    N/A .266 in

    After Knurl E (Nom.)

    N/A .295 in

    Min. Sheet Thickness R

    N/A .255 in

    Straight Hole Dia. D + .003 - .000

    N/A .281 in
    Min. Dia. H of Tapered Hole at Length R1 N/A .267 in

    Min. Dist. Hole C/L to Edge

    N/A .225 in

    Standard Material

    N/A 300 Series Stainless Steel

    Standard Finish

    N/A Passivated and/or tested per ASTM A360

    CAD Supplier

    N/A PennEngineering® PEM®
    • 1 Draft hole performance will vary greatly depending on length of engagement of the knurl over the installed length. For best results, recommend use of 3 degree or less total draft and design hole as close to H as possible at depth R to optimize length and depth of knurl engagement.