For Castings and Soft Metals HRB 70 / HB 125 or less

PEM® 300 Series Stainless Steel CASTSERT® inserts provide strong, durable metal threads in soft metals and die-cast alloys. The simple press-in and rapid installation process for these inserts uses a flat punch and anvil to install all sizes and lengths, approximately 80% faster than other methods.


  • Designed for flush installation with flat punch and anvil into blind holes or thru-holes
  • Process cost savings vs. coil inserts or thread tapping
  • Installed into drilled holes or as-cast holes with low draft angle
  • Pilot for rapid seating and self-alignment
  • Symmetric for auto-feed capability

  • Fastener drawings and models are available at www.pemnet.com

    Unit of Measure

    Specifications

    Thread Size x Pitch

    N/A M2.5 x 0.45

    Type

    N/A CKS

    Thread Code

    N/A M2.5

    Length A ±0.13

    N/A 6.35 mm PEM-CASTSERT-Press-in-Inserts_DIM.jpg

    Pilot C Max.

    N/A 4.55 mm

    After Knurl E (Nom.)

    N/A 4.98 mm

    Min. Sheet Thickness R

    N/A 6.48 mm

    Straight Hole Dia. D + 0.08

    N/A 4.76 mm
    Min. Dia. H of Tapered Hole at Length R1 N/A 4.57 mm

    Min. Dist. Hole C/L to Edge

    N/A 3.83 mm

    Standard Material

    N/A 300 Series Stainless Steel

    Standard Finish

    N/A Passivated and/or tested per ASTM A380

    CAD Supplier

    N/A PennEngineering® PEM®
    • 1 Draft hole performance will vary greatly depending on length of engagement of the knurl over the installed length. For best results, recommend use of 3 degree or less total draft and design hole as close to H as possible at depth R to optimize length and depth of knurl engagement.