PEM Type SCBR™ Spinning Clinch Bolt installs by simply pressing it into a properly sized hole. The controlled clinching action permanently captivates the screw and spring in the panel and allows the screw to spin freely in the sheet.

Features and Benefits
  • Permanently captivates into sheets as thin as .040” / 1.02 mm.
  • Spring keeps screw retracted when disengaged.
  • Provides economical self-retracting captive screw.
  • Replaces loose hardware.
  • Allows for close centerline-to-edge distance.
  • RoHS compliant.
Type SCBR screws are shipped with mating springs.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M4 x 0.7

Type

N/A SCBR

Thread Code

N/A M4

Screw Length Code

N/A 12

Min. Sheet Thickness

N/A 1.02 mm

Hole Size in Sheet + 0.08

N/A 4 mm

E + 0.13 -0.25

N/A 10.70 mm SCBR_2.jpg

H1 ± 0.13

N/A 4.50 mm

H2 Ref.

N/A 12.10 mm

L - Length ± 0.4

N/A 12 mm

T Nom.

N/A 3.30 mm

Driver Size

N/A #2 Phillips SCBR_Driver-Size.jpg

Min. Dist. Hole C/L to Edge

N/A 5.4 mm

Thread Specification

N/A ANSI/ASME B1.13M, 6g

Material

N/A Heat-Treated Carbon Steel

Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 80 or Less (Hardness Rockwell “B” Scale) / HB 150 or Less (Hardness Brinell)

CAD View

N/A Unfastened

CAD Supplier

N/A PennEngineering® (PEM®)