PEM Type SCBR™ Spinning Clinch Bolt installs by simply pressing it into a properly sized hole. The controlled clinching action permanently captivates the screw and spring in the panel and allows the screw to spin freely in the sheet.

Features and Benefits
  • Permanently captivates into sheets as thin as .040” / 1.02 mm.
  • Spring keeps screw retracted when disengaged.
  • Provides economical self-retracting captive screw.
  • Replaces loose hardware.
  • Allows for close centerline-to-edge distance.
  • RoHS compliant.
Type SCBR screws are shipped with mating springs.
Unit of Measure

Specifications

Thread Size

N/A .164-32 (#8-32)

Type

N/A SCBR

Thread Code

N/A 832

Screw Length Code

N/A 8

Min. Sheet Thickness

N/A .040 in

Hole Size in Sheet + 0.003 - 0.000

N/A .164 in

E + .005 -.010

N/A .410 in SCBR_2.jpg

H1 ± .005

N/A .175 in

H2 Ref.

N/A .505 in

L - Length ± .015

N/A .500 in

T Nom.

N/A .130 in

Driver Size

N/A #2 Phillips SCBR_Driver-Size.jpg

Min. Dist. Hole C/L to Edge

N/A .205 in

Thread Specification

N/A ANSI B1.1, 2A

Material

N/A Heat-Treated Carbon Steel

Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 80 or Less (Hardness Rockwell “B” Scale) / HB 150 or Less (Hardness Brinell)

CAD View

N/A Fastened

CAD Supplier

N/A PennEngineering® (PEM®)