Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

Type

N/A Non-Jacking - SCB

Thread Code

N/A M3

Screw Length Code

N/A 12

Min. Sheet Thickness

N/A 1.02 mm

Hole Size in Sheet + 0.08

N/A 3.0 mm

E ± 0.25

N/A 6.60 mm a1271.jpg

H Nom.

N/A 2.03 mm

L - Length ± 0.4

N/A 12 mm

T Nom.

N/A 3.30 mm

Nom. Axial Float

N/A 7.67 mm

Driver Size

N/A #1 Phillips

Min. Dist. Hole C/L to Edge

N/A 3.3 mm
Thread Specification1 N/A ANSI/ASME B1.13M, 6g

Material

N/A Heat-Treated Carbon Steel

Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 80 or Less (Hardness Rockwell “B” Scale) / HB 150 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 As with all external plated threads, Class 2A/6g, the maximum major and pitch, after plating, may equal basic sizes and be gauged to Class 3A/4h, per ANSI B1.1, Section 8, Table 3A and ANSI B1.13M, Section 8, Paragraph 8.2.