Type CLA aluminum nuts are recommended for use in aluminum sheet with a hardness of HRB 50 or less on the Rockwell “B” scale.

Unplated threads are sized to accept a basic go gauge after .00025” plating.
Unit of Measure

Specifications

Thread Size

N/A .164-32 (#8-32)

Thread Code

N/A 832

Shank Code

N/A 1

A (Shank) Max.

N/A 0.038 in CLA-Dwg.jpg
Min. Sheet Thickness1 N/A .040 in

Hole Size in Sheet + .003 - .000

N/A .234 in

C Max.

N/A .233 in

E ± .010

N/A .310 in

T ± .010

N/A .130 in
Min. Dist. Hole C/L to Edge2 N/A .28 in
For Use in Sheet Hardness3 N/A HRB 50 / HB 82 or less

Thread Specification

N/A Internal, ASME B1.1, 2B

Fastener Material

N/A Aluminum

Standard Finish

N/A None

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 For maximum performance, we recommend that you use the maximum shank length for your sheet thickness.
  • 2 To minimize sheet distortion and maximize product performance, use a centerline-to-edge value greater or equal to the value specified.
  • 3 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.