• Meets torque requirements for IFI 100/107 Grade B (unified) and ANSI B18.16.1M (metric) locknuts.
  • Type H is for use in sheet hardness HRB 80 or less on the Rockwell “B” scale.
  • Type HNL are for use in sheet hardness HRB 60 or less on the Rockwell “B” scale.
Unit of Measure

Specifications

Thread Size

N/A M10 x 1.5

Type

N/A Non-Locking H

Thread Code

N/A M10

A (Shank) Max.

N/A 1.48 mm CL_H_HN_dimension.JPG

Min. Sheet Thickness

N/A 1.48 mm

Hole Size in Sheet + 0.13

N/A 12.7 mm

C Max.

N/A 12.67 mm

E ± 0.25

N/A 16.5 mm

T1 ± 0.13

N/A 7.9 mm
Min. Dist. Hole C/L to Edge1 N/A 12 mm

Thread Specification

N/A ANSI/ASME B1.13M, 6H

Fastener Material

N/A Heat-Treated Carbon Steel

Material Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

For Use in Sheet Hardness

N/A HRB 80 / HB 150 or less

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 To minimize sheet distortion and maximize product performance, use a centerline-to-edge value greater or equal to the value specified.