Type SMPS self-clinching nuts are for installation into ultra-thin sheets. They feature a lower profile and can be mounted closer to the edge of a sheet than other self-clinching nuts.
  • Installs into sheets as thin as 0.64 mm.
  • Recommended for use in sheets HRB (Rockwell “B” scale) 70 or less and HB (Hardness Brinell) 125 or less.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M2.5 x 0.45

Thread Code

N/A M2.5

A (Shank) Max.

N/A 0.61 mm a1384.jpg

Min. Sheet Thickness

N/A 0.64 mm

Hole Size in Sheet + 0.08

N/A 3.8 mm

C Max.

N/A 3.79 mm

E ± 0.25

N/A 5.6 mm

T ± 0.25

N/A 1.4 mm

Min. Dist. Hole C/L to Edge

N/A 3.7 mm

For Use in Sheet Hardness

N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ASME B1.13M, 6H

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)