Type SMPP self-clinching nuts are for installation into ultra-thin sheets.
  • Installs into stainless steel sheets as thin as 0.64 mm.
  • Corrosion resistance similar to 300 series stainless steel.
  • Reduced outer dimensions and thinner sheet capabilities compared to type SP thread sizes.
  • Recommended for use in stainless steel sheets HRB 90 / HB 192 or less.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M2.5 x 0.45

Thread Code

N/A M2.5

A (Shank) Max.

N/A 0.61 mm a1384.jpg

Min. Sheet Thickness

N/A 0.64 mm

Hole Size in Sheet + 0.08

N/A 3.8 mm

C Max.

N/A 3.79 mm

E ± 0.25

N/A 5.6 mm

T ± 0.25

N/A 1.4 mm

Min. Dist. Hole C/L to Edge

N/A 3.9 mm

For Use in Sheet Hardness

N/A HRB 90 / HB 192 or Less

Thread Specification

N/A Internal, ASME B1.13M, 6H

Fastener Material

N/A Age hardened A286 Stainless Steel (non-magnetic)

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)