Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Type

N/A N10

Thread Code

N/A 632

Shank Code

N/A 1

A (Shank) Max.

N/A 0.038 in a1281.jpg

Min. Sheet Thickness

N/A .040 in

Hole Size in Sheet + 0.003 - 0.000

N/A .213 in

C Max.

N/A .212 in

E Nom.

N/A .310 in

F ± .010

N/A .130 in

H Nom.

N/A .156 in

T ± .005

N/A .240 in

Min. Dist. Hole C/L to Edge

N/A .27 in

Thread Specification

N/A ANSI B1.1, 2B

Material

N/A Heat-Treated Carbon Steel

Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

For Use in Sheet Hardness

N/A HRB 80 or Less (Hardness Rockwell “B” Scale) / HB 150 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)