Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Type

N/A N10

Thread Code

N/A M5

Shank Code

N/A 1

A (Shank) Max.

N/A 0.97 mm a1281.jpg

Min. Sheet Thickness

N/A 1.0 mm

Hole Size in Sheet + 0.08

N/A 7.04 mm

C Max.

N/A 7.01 mm

E Nom.

N/A 9.53 mm

F ± 0.25

N/A 3.30 mm

H Nom.

N/A 5.41 mm

T ± 0.13

N/A 6 mm

Min. Dist. Hole C/L to Edge

N/A 7.87 mm

Thread Specification

N/A ANSI/ASME B1.13M, 6H

Material

N/A Heat-Treated Carbon Steel

Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

For Use in Sheet Hardness

N/A HRB 80 or Less (Hardness Rockwell “B” Scale) / HB 150 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)