• Feature a minimized-profile head and knurled shank.
  • Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
  • Additional thread sizes and grip ranges available.
  • Also available in aluminum, brass, and monel ®. Call for availability.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M4 x 0.7

Grip Range

N/A 0.50 - 2.00 mm

A ± 0.38

N/A 18.80 mm

B ± 0.38

N/A 7.78 mm a1029.jpg

C Nom.

N/A 0.48 mm

øD Max.

N/A 6.73 mm

K Min.

N/A 11.60 mm

Hole Size in Sheet + 0.15

N/A 6.75 mm

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel, C-1008 or, C-1010 or equivalent

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow

CAD Supplier

N/A PennEngineering® (Atlas®)