PEM Type MPP, self-clinching microPEM® pins are ideal for today’s compact electronic assemblies. Simply pressed into a properly sized mounting hole, these micro pins clinch permanently into place. They can be installed into a variety of sheet materials up to HRB 92/HB 195 in hardness and they offer excellent corrosion resistance.

Features and Benefits
  • Satisfy demanding micro positioning and alignment applications.
  • Head mounts flush into panels as thin as 0.5mm.
  • Chamfered end makes mating hole alignment easy.
  • Can be installed into stainless steel sheets.
  • Excellent corrosion resistance.
  • Can be installed automatically.
  • RoHS compliant
Unit of Measure

Specifications

Pin Diameter P ± 0.038

N/A 2.00 mm

L - Length ± 0.15

N/A 5 mm MPP-Self-clinching-Micro-Pins.jpg

Min. Sheet Thickness

N/A 0.50 mm

Hole Size in Sheet + 0.025

N/A 2.05 mm

D ± 0.1

N/A 1.36 mm

H ± 0.25

N/A 3.02 mm
S Max.1 N/A 0.70 mm

Min. Dist. Hole C/L to Edge

N/A 4.40 mm

Anvil Length

N/A 8.18 mm
For Use in Sheet Hardness2 N/A HRB 92 / HB 195 or Less

Fastener Material

N/A Age Hardened A286 Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Pin diameter may exceed max. in this region.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell