
PennEngineering
Corporate Headquarters – Danboro, PA
5190 Old Easton Rd.
Danboro, PA 18916
Phone: 215-766-8853
Toll-Free Phone: 1-800-237-4736 (U.S. only)
Email: info@pemnet.com
Website: www.pemnet.com
Corporate Headquarters – Danboro, PA
5190 Old Easton Rd.
Danboro, PA 18916
Phone: 215-766-8853
Toll-Free Phone: 1-800-237-4736 (U.S. only)
Email: info@pemnet.com
Website: www.pemnet.com
PEM Type MPP, self-clinching microPEM® pins are ideal for today’s compact electronic assemblies. Simply pressed into a properly sized mounting hole, these micro pins clinch permanently into place. They can be installed into a variety of sheet materials up to HRB 92/HB 195 in hardness and they offer excellent corrosion resistance.
Features and Benefits
Features and Benefits
- Satisfy demanding micro positioning and alignment applications.
- Head mounts flush into panels as thin as 0.5mm.
- Chamfered end makes mating hole alignment easy.
- Can be installed into stainless steel sheets.
- Excellent corrosion resistance.
- Can be installed automatically.
- RoHS compliant
Unit of Measure
Specifications
- 1 Pin diameter may exceed max. in this region.
- 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell
