Without lockout feature. Available on special order.
Unit of Measure

Specifications

Type

N/A PSL2

Plunger Diameter Code

N/A 04

Plunger Length Code

N/A 4

Min. Sheet Thickness

N/A 1.53 mm

Hole Size in Sheet + 0.08

N/A 8.33 mm

C Max.

N/A 8.31 mm a1276.jpg

D - 0.13

N/A 6.35 mm

E1 ± 0.25

N/A 12.70 mm

E2 ± 0.25

N/A 10.30 mm

G ± 0.25

N/A 7.87 mm

H ± 0.25

N/A 4.32 mm

T1 ± 0.25

N/A 12.95 mm

T2 Nom.

N/A 19.81 mm

TR ± 0.13

N/A 8.89 mm

Min. Dist. Hole C/L to Edge

N/A 8.64 mm

Material Plunger

N/A Heat-treated Carbon Steel

Material Retainer

N/A Heat-Treated Carbon Steel

Material Spring

N/A 300 Series Stainless Steel

Finish Plunger

N/A Bright nickel over copper flash per ASTM B689

Finish Retainer

N/A Bright Nickel over Copper Flash per ASTM B689

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 80 or Less (Hardness Rockwell “B” Scale) / HB 150 or Less (Hardness Brinell)

CAD View

N/A Fastened

CAD Supplier

N/A PennEngineering® (PEM®)