IFH™ self clinching studs allow for maximum material flow into the stud undercut to create a water-tight seal. Tighter tolerances and process controls produce a consistent reliable ingress capable result every time.
  • Meets ISO:20653-2014 ingress protection levels
  • Ingress repellent capability, meeting IPX7 and IPX9K IP ratings
  • No rubber gasket or sealants needed
  • Testing completed in CR4 steel, 6082-T6 aluminum, and 304 stainless steel
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

Thread Code

N/A M3

Length Code

N/A 15

Material Code

N/A IFHP

Sheet Thickness

N/A 1.50 to 2.40 mm

Hole Size in Sheet + 0.08

N/A 3.0 mm

Max. Hole in Attached Parts

N/A 3.0 mm

L - Length ± 0.4

N/A 15 mm a1375.jpg

H ± 0.4

N/A 4.6 mm
S Max.1 N/A 2.1 mm

Min. Dist. Hole C/L to Edge

N/A 5.6 mm

For Use in Sheet Hardness

N/A HRB 92/HB 195 or Less

Thread Specification

N/A External, ASME B1.13M, 2A / ASME B1.13M, 6g

Fastener Material

N/A Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Threads are gageable to within 2 pitches of the “S” Max. dimension. A class 3B/5H maximum material commercial nut shall pass up to the “S” Max. dimension.