PEM® self-clinching, flush-head studs with X-Press™ threads are typically usedwith push-on or other plastic fasteners. The coarse thread design of the threadreduces assembly time and provides high retention force.
These self-clinching studs are installed in metal sheets by pressingthem into place with any standard press. They can also be installed usingautomated equipment during the in-die process.
PEM® studs with X-Press™ threads are available with 5 mm and 6 mm metricthreads. Lengths range from 10 mm to 25 mm.

Features and Benefits
  • Offers fast, reliable attachment.
  • Reduces assembly time.
  • Allows for lighter assembly.
  • Self-clinching stud mounts flush inmetal sheets as thin as 1mm.
  • Thread design accommodates paintsand coatings without compromisingperformance.
  • Self-clinching technology is cleanerand has a more attractive finishedappearance than welding.
  • Can be installed during the stampingprocess with PEMSERTER® in-dietechnology.
  • Unit of Measure

    Specifications

    Thread Size x Pitch

    N/A 6 mm x 1.6

    Thread Code

    N/A X6

    Length Code

    N/A 20

    Min. Sheet Thickness

    N/A 1.6 mm

    Hole Size in Sheet + 0.08

    N/A 6.2 mm

    L - Length ± 0.4

    N/A 20 mm Flush-Head-StudsType-FHX-2.jpg

    H ± 0.4

    N/A 8.2 mm

    S Max.

    N/A 4 mm

    For Use in Sheet Hardness

    N/A HRB 80 / HB 150 or less

    Fastener Material

    N/A Hardened Carbon Steel

    Standard Finish

    N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

    CAD Supplier

    N/A PennEngineering® (PEM®)