• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Flange-head eliminates direct contact of plastic with mating parts.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M6 x 1

Type

N/A PFLB

Thread Code

N/A M6

Length Code

N/A 1

A ± 0.13

N/A 9.86 mm a1297.jpg

E Nom.

N/A 9.53 mm

C Nom.

N/A 8.51 mm

T ± 0.13

N/A 1.27 mm

B ± 0.25

N/A 1.40 mm

S Nom.

N/A 8.38 mm

W ± 0.4

N/A 2.00 mm

Min. Hole Depth

N/A 10.88 mm

Hole Dia. ± 0.05

N/A 7.95 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Free-machining, Leaded Brass

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)