• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Flange-head eliminates direct contact of plastic with mating parts.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

Type

N/A PFLA

Thread Code

N/A M3

Length Code

N/A 2

A ± 0.13

N/A 5.80 mm a1297.jpg

E Nom.

N/A 5.56 mm

C Nom.

N/A 4.22 mm

T ± 0.13

N/A 0.56 mm

B ± 0.25

N/A 0.69 mm

S Nom.

N/A 4.83 mm

W ± 0.4

N/A 0.50 mm

Min. Hole Depth

N/A 6.82 mm

Hole Dia. ± 0.05

N/A 3.96 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)