Tool only, flush mounted, no spring.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

Type

N/A F10

Thread Code

N/A M3

Shank Code

N/A 1

A (Shank) Max.

N/A 0.97 mm a1282.jpg

Min. Sheet Thickness

N/A 1.0 mm

Hole Size in Sheet + 0.08

N/A 7.37 mm

C Max.

N/A 7.34 mm

D Max.

N/A 7.37 mm

E Max.

N/A 9.15 mm

F ± 0.25

N/A 2.59 mm

T ± 0.25

N/A 5.08 mm

Min. Dist. Hole C/L to Edge

N/A 7.62 mm

Thread Specification

N/A ANSI/ASME B1.13M, 6H

Material

N/A Heat-Treated Carbon Steel

Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

For Use in Sheet Hardness

N/A HRB 70 or Less (Hardness Rockwell “B” Scale) / HB 125 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)