Unit of Measure

Specifications

Thread Size

N/A .112-40 (#4-40)

Type

N/A F10

Thread Code

N/A 440

Shank Code

N/A 1

A (Shank) Max.

N/A 0.038 in a1282.jpg

Min. Sheet Thickness

N/A .040 in

Hole Size in Sheet + 0.003 - 0.000

N/A .290 in

C Max.

N/A .289 in

D Max.

N/A .290 in

E Max.

N/A .360 in

F ± .010

N/A .102 in

T ± .010

N/A .200 in

Min. Dist. Hole C/L to Edge

N/A .300 in

Thread Specification

N/A ANSI B1.1, 2B

Material

N/A Heat-Treated Carbon Steel

Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

For Use in Sheet Hardness

N/A HRB 70 or Less (Hardness Rockwell “B” Scale) / HB 125 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)