ECCBF™ PEM eConnect® Contact Bushing:

  • Designed for installation into eConnect nut to offer superior electric performance
  • Bushing Breaks aluminum and copper oxide layers on busbars for low resistance connections
  • Combined nut and bushing install ensures consistent mechanical and electrical connections
  • For use in panels with hardness HRB 50 / HB 82 or less
Unit of Measure

Specifications

A (Shank) ±.004 in/±0.1mm

N/A .150 in3.8 mm ECCBF-dimensions.png

Rec. Sheet Thickness +.003 in/+0.08mm

N/A .134 in3.4 mm

Hole Size In Sheet +.003 in/+0.08mm

N/A .325 in8.25 mm

Pilot C Max.

N/A .319 in8.1 mm

E ±.010in/±0.25mm

N/A .646 in16.4 mm

T ±.010in/±0.25mm

N/A .079 in2 mm

L Counterbore Depth ±.010 in/±0.25mm

N/A 0.138 in3.5 mm

P ±.004 in/±0.1mm

N/A 0.213 in5.4 mm

Min. Dist. Hole C/L to Edge

N/A .325 in8.25 mm

Fastener Material

N/A C14415 (K81) Copper

Standard Finish

N/A Matte Electroplated Silver per ASTM B700, Type II, Grade A

For Use in Sheet Hardness

N/A HRB 50 / HB 82 or less

CAD Supplier

N/A PennEngineering® (PEM®)