Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Thread Code

N/A 632

A (Shank) Max.

N/A .060 in HSR_Broaching-Nut_Standoff_02.jpg

Min. Sheet Thickness

N/A .060 in

Hole Size in Sheet + .003 - .000

N/A .213 in

C ± .003

N/A .231 in

EN ± .005

N/A .281 in

F ± .010

N/A .060 in

TN ± .005

N/A .065 in

Min. Dist. Hole C/L to Edge

N/A .22 in

Thread Specification

N/A Internal, ASME B1.1, 2B

Material

N/A Carbon Steel

Finish

N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed

For Use in Sheet Hardness

N/A HRB 60 or Less (Hardness Rockwell "B" Scale)
HB 107 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)