Unit of Measure

Specifications

Thread Size

N/A M3 x 0.5

Thread Code

N/A M3

A (Shank) Max.

N/A 1.53 mm HSR_Broaching-Nut_Standoff_02.jpg

Min. Sheet Thickness

N/A 1.53 mm

Hole Size in Sheet + 0.08

N/A 4.22 mm

C ± 0.08

N/A 4.68 mm

EN ± 0.13

N/A 5.56 mm

F ± 0.25

N/A 1.30 mm

TN ± 0.13

N/A 2 mm

Min. Dist. Hole C/L to Edge

N/A 4.40 mm

Thread Specification

N/A Internal, ASME B1.13M, 6H

Material

N/A Carbon Steel

Finish

N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed

For Use in Sheet Hardness

N/A HRB 60 or Less (Hardness Rockwell "B" Scale)
HB 107 or Less (Hardness Brinell)

CAD Supplier

N/A PennEngineering® (PEM®)