• Low cost design.
  • Small, compact and low profile design for limited access areas.
  • Two screw lengths.
  • Universal slot/Phillips recess standard.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

Type

N/A HSCB

Thread Code

N/A M3

Screw Length Code

N/A 3

L ± 0.4

N/A 8.13 mm HSCB_2.jpg

Min. Sheet Thickness

N/A 1.0 mm

Hole Size in Sheet + 0.08

N/A 3.0 mm

Es ± 0.25

N/A 8.18 mm

H1 Ref.

N/A 7.67 mm

H2 Ref.

N/A 12.00 mm

Ts Min.

N/A 3.30 mm

Driver Size

N/A #1 Phillips DriverSize_Philips.jpg

Min. Dist. Hole C/L to Edge

N/A 4.13 mm
Thread Specification1 N/A External ASME B1.13M, 6g

Material

N/A Hardened Carbon Steel

Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

For Use in Sheet Hardness

N/A HRB 80 or Less (Hardness Rockwell "B" Scale)
HB 150 or Less (Hardness Brinell)

CAD View

N/A Unfastened

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 As with all Class 2A/6g external threads with an additive finish, the maximum major and pitch, after plating, may equal basic