The pressure controlled installation of the ATLAS RIV 938P pull-to-pressure tool assures consistent installations and improves mandrel life.
  • Pressure controlled setting allows the installation of the same insert into various material thickness without any adjustment of the tool.
  • Pull-to-pressure feature extends mandrel life.
  • Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
  • The auto-reverse feature after installation increases production rate.
  • Eliminates over installing and double installing ensuring fastener thread integrity.
Unit of Measure

Specifications

Product Detail

N/A
  • RIV938P (4439600 tool only) - Nose pieces sold seperately.
  • RIV938P-UN (4439600-UN unified kit) - includes a gun and tooling to install thread sizes #6-32, #8-32, #10-32, 1/4-20, 5/16-18, and 3/8-16".
  • RIV938P-MT (4439600-MT metric kit) - includes a gun and tooling to install thread sizes M4 through M10.

Specification Table

N/A
ATLAS® RIV 938P Pull-to-Pressure Tool Specification Table