Catalog
CAD (0)
▾
Fastener Installation Equipment
pemserter-installation-equipment
This simple low-cost system combines a lightweight driver and “sticks” of up to 110 serially connected hex head screws. Simply insert the stick in the driver, index the first screw, squeeze the trigger, and place the tip of the protruding screw in the hole and the screw is driven home, twisting off cleanly when precise torque is reached.
Our StickShooter® air tools are lightweight, ergonomic, and quiet. These tools provide years of reliable operation. If needed, service and parts are available from the factory.
Haeger®/PEMSERTER® Installation Machines
PennEngineering® designed and built the first PEMSERTER® automatic fastener insertion machine in the 1960’s as more and more self-clinching fastener users realized that further cost benefits could be achieved using auto feed equipment. This capability and product offering was expanded with the acquisition of Haeger® in 2018.
Today PennEngineering offers the most comprehensive line of automatic and manual machines and in-die installation systems designed to safely, reliably, accurately, and quickly install the complete range of PEM® fasteners.
/Asset/haeger_pemserter_combo_1.jpg
The Stickscrew® Fastener Installation System
(2) The STICKSCREW® system offers manufacturers an extremely fast, accurate and efficient method of small screw insertion.This simple low-cost system combines a lightweight driver and “sticks” of up to 110 serially connected hex head screws. Simply insert the stick in the driver, index the first screw, squeeze the trigger, and place the tip of the protruding screw in the hole and the screw is driven home, twisting off cleanly when precise torque is reached.
Our StickShooter® air tools are lightweight, ergonomic, and quiet. These tools provide years of reliable operation. If needed, service and parts are available from the factory.
- Trigger activates pneumatic motor.
- Non-marring tip.
- Interchangeable and adjustable nose assemblies.
- IL-2000 operates on 90 P.S.I. using 1/4” air line.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"