Catalog
CAD (0)
▾
ATLAS® Installation Tools
atlas--installation-tools
The RIV 942 tool has two different systems of regulation, pressure or stroke, for installing inserts. The hydropneumatic system and the mechanical components of this tool are much more reliable so the tool works better and lasts longer than most other tools.
The RIV 998V tool has an hydropneumatic system and the mechanical components of this tool are much more reliable so the tool works better and lasts longer than most other tools.
ATLAS® RIV 938P Pull-to-Pressure Tool
The pressure controlled installation of the ATLAS RIV 938P pull-to-pressure tool assures consistent installations and improves mandrel life.- Pressure controlled setting allows the installation of the same insert into various material thickness without any adjustment of the tool.
- Pull-to-pressure feature extends mandrel life.
- Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
- The auto-reverse feature after installation increases production rate.
- Eliminates over installing and double installing ensuring fastener thread integrity.
ATLAS® RIV 938S Small, Lightweight Pull-To-Pressure Tool
The pressure controlled installation of the ATLAS RIV 938S pull-to-pressure tool assures consistent installations and improves mandrel life.- Pressure controlled setting allows the installation of the same insert into various material thickness without any adjustment of the tool.
- Pull-to-pressure feature extends mandrel life.
- Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
- The auto-reverse feature after installation increases production rate.
- Eliminates over installing and double installing ensuring fastener thread integrity.
ATLAS® RIV 939P Pull-To-Pressure Tool For Rivet Nuts Up to M12
The pressure controlled installation of the ATLAS® RIV 939P pull-to-pressure tool assures consistent installations and improves mandrel life.- Pressure controlled setting allows the installation of the same insert into various material thickness without any adjustment of the tool.
- Pull-to-pressure feature extends mandrel life.
- Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
- The auto-reverse feature after installation increases production rate.
- Eliminates over installing and double installing ensuring fastener thread integrity.
ATLAS® RIV 912 Pull-To-Stroke Spin-Pull Tool
The RIV 912 spin-pull tool provides powerful spin/pull action to easily install ATLAS MaxTite® fasteners.- One position trigger mechanism to start automatic stroke.
- Plastic casing and aluminum piston and cylinder make the tool lighter and easier to use.
- Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
ATLAS® RIV 942 Pull-To-Pressure Or Stroke Tool
The RIV 942 spin-pull tool can easily install ATLAS SpinTite® and MaxTite® fasteners.The RIV 942 tool has two different systems of regulation, pressure or stroke, for installing inserts. The hydropneumatic system and the mechanical components of this tool are much more reliable so the tool works better and lasts longer than most other tools.
- Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
ATLAS® RIV 998V Pneumatic Pull-To-Stroke Tool
The RIV 998V spin-pull tool can easily install ATLAS SpinTite® and MaxTite® fasteners.The RIV 998V tool has an hydropneumatic system and the mechanical components of this tool are much more reliable so the tool works better and lasts longer than most other tools.
- Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
ATLAS® RIV 916 Pull-To-Stroke Tool For Plus+Tite® Inserts
The RIV 916 tool is designed with a long stroke to easily install ATLAS straight shank and pre-bulbed Plus+Tite® fasteners.- One-position trigger mechanism to start automatic stroke.
- Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
- The auto-reverse feature after installation increases production rate.
ATLAS® RIV 916B Heavy-Duty Tool For Large Thread Sizes
The RIV 916B spin-pull tool provides powerful spin/pull action to easily install large thread size ATLAS inserts. /Asset/RIV916B_installation_tool.jpg
ATLAS® RIV 790 14.4V Lithium Battery Operated Tool
The RIV 790 tool can install inserts from #4-40 to 3/8" and M3 to M10 thread sizes.- One-position trigger mechanism to start automatic stroke. Push on screw to start automatic stroke.
- The auto-reverse feature after installation increases production rate.
- Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
- Can install ATLAS® Plus+Tite® inserts #10-32 to 3/8" and M5 to M10 thread sizes.
ATLAS® RIV 990 / 991 Hexcutter Tools For Hexagonal Holes
- The RIV 990 and 991 tools are used to transform round holes to hexagonal holes.
ATLAS® RIV905 Hydraulic Hand Tool
- Simple to operate and easy to handle.
- Hydraulic force allows for installation of high-strength rivet nuts.
ATLAS® Series 800 and 900 Spin-Spin Tools
- Totally pneumatic tool that installs Atlas SpinTite® and pre-bulbed Plus+Tite® fasteners into various material thickness.
- Also available, Series 806 tool with adjustable clutch to install #4-40 to 1/4-20 thread sizes.
ATLAS® Series L-6000 Installation Tool
- Ideal for light production requirements.
- Installs most SpinTite® fastener types and sizes.
ATLAS® Series AE10 Hand Tool
- Ideal for light production.
- Installs most SpinTite® fastener types and sizes.
- Ideal for prototype applications.
ATLAS® Series L-845/722 Hex Wrench
- Designed for installing SpinTite® and MaxTite® fasteners.
- Great for field installations or repair work.
- Ideal for prototype applications.
- Comes with hex key.
ATLAS® Speed Ratchet Tool
- Easily installs both ATLAS SpinTite® and MaxTite® fasteners.
- Designed for installing nuts from #6-32 to 1/2-13 and M4 to M12.
- Tool comes complete with mandrels and nose pieces.
- Stroke: 0 to 0.28? / 0 to 7mm.
- Tool weight: 2.43 lbs. / 1.1 kg.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"