• Easily installs both ATLAS SpinTite® and MaxTite® fasteners.
  • Designed for installing nuts from #6-32 to 1/2-13 and M4 to M12.
  • Tool comes complete with mandrels and nose pieces.
  • Stroke: 0 to 0.28? / 0 to 7mm.
  • Tool weight: 2.43 lbs. / 1.1 kg.
Unit of Measure

Specifications

Product Detail

N/A
  • AERT-UN: Includes 1-32, 1/4-20, 5/16-18 and 3/8-16 mandrels and nose pieces.
  • AERT-MT: Includes M5, M6, M8 and M10 mandrels and nose pieces.

Specification Table

N/A
ATLAS® Speed Ratchet Tool Chart