The pressure controlled installation of the ATLAS RIV 938 pull-to-pressure tool assures consistent installations and improves mandrel life.
  • Pressure controlled setting allows the installation of the same insert into various material thickness
Unit of Measure

Specifications

Product Detail

N/A
  • RIV903CU - Part number 4516600 (weight 4.85 lbs.) -Unified kit in case installs #6-32, #8-32, #10-32, 1/4-20, 5/16-18, and 3/8-16.
  • RIV903C - Part number 3675800 (weight 2200 grams) - Metric kit in case installs M3, M4, M5, M6, M8, and M10.

Specification Table

N/A
ATLAS® RIV903 Hand Tool Specification Table