The pressure controlled installation of the ATLAS RIV 938 pull-to-pressure tool assures consistent installations and improves mandrel life.
  • Pressure controlled setting allows the installation of the same insert into various material thickness
Unit of Measure

Specifications

Product Detail

N/A
  • RIV901CU - Part number 4516100 (weight 2lbs.) - Unified kit in case installs #6-32, #8-32, #10-32, and 1/4-20.
  • RIV901CV - Part number 4560200 (weight 910 grams) - Metric kit in case installs M3, M4, M5 and M6.

Specification Table

N/A
ATLAS® RIV901 Hand Tool Specification Table