The RIV 912 spin-pull tool provides powerful spin/pull action to easily install ATLAS MaxTite® fasteners.
  • One position trigger mechanism to start automatic stroke.
  • Plastic casing and aluminum piston and cylinder make the tool lighter and easier to use.
  • Mandrel is a hardened socket head cap screw which is easy to replace when necessary.
Unit of Measure

Specifications

Product Detail

N/A
  • RIV 912 (3440900 tool only) - Nose pieces sold seperately.
  • RIV 912-UN (unified kit) - includes a gun and tooling to install thread sizes #6-32, #8-32, #10-32, 1/4-20, 5/16-18, and 3/8-16".
  • RIV 912-MT (metric kit) - includes a gun and tooling to install thread sizes M4 through M12.

Specification Table

N/A
ATLAS® RIV 912 Pull-To-Stroke Spin-Pull Tool Specification Table