Catalog
CAD (0)
▾
The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate. The assembly can then be fastened or bonded to assorted panel types in a variety of ways.
VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected. The VariMount® base plate’s radial holes provide various mounting options. Base plates can also be purchased separately.
Part # |
Thread Size |
L +0.05 -0.13 |
BPT ± 0.1 |
C -0.13 |
CAD |
|---|---|---|---|---|---|
| VM30BSO-M3-12ZI | N/A M3 x 0.5 | N/A 12 mm | N/A 1.2 mm | N/A 4.2 mm |
N/A
|
| VM30BSO-M3-14ZI | N/A M3 x 0.5 | N/A 14 mm | N/A 1.2 mm | N/A 4.2 mm |
N/A
|
| VM30BSO-M3-16ZI | N/A M3 x 0.5 | N/A 16 mm | N/A 1.2 mm | N/A 4.2 mm |
N/A
|
| VM30BSO-M3-18ZI | N/A M3 x 0.5 | N/A 18 mm | N/A 1.2 mm | N/A 4.2 mm |
N/A
|
| VM30BSO-3.5M3-12ZI | N/A M3.5 x 0.6 | N/A 12 mm | N/A 1.2 mm | N/A 5.39 mm |
N/A
|
| VM30BSO-3.5M3-14ZI | N/A M3.5 x 0.6 | N/A 14 mm | N/A 1.2 mm | N/A 5.39 mm |
N/A
|
| VM30BSO-3.5M3-16ZI | N/A M3.5 x 0.6 | N/A 16 mm | N/A 1.2 mm | N/A 5.39 mm |
N/A
|
| VM30BSO-3.5M3-18ZI | N/A M3.5 x 0.6 | N/A 18 mm | N/A 1.2 mm | N/A 5.39 mm |
N/A
|
| VM20BSO-M3-12ZI | N/A M3 x 0.5 | N/A 12 mm | N/A 1.2 mm | N/A 4.2 mm |
N/A
|
| VM20BSO-M3-14ZI | N/A M3 x 0.5 | N/A 14 mm | N/A 1.2 mm | N/A 4.2 mm |
N/A
|
| VM20BSO-M3-16ZI | N/A M3 x 0.5 | N/A 16 mm | N/A 1.2 mm | N/A 4.2 mm |
N/A
|
| VM20BSO-M3-18ZI | N/A M3 x 0.5 | N/A 18 mm | N/A 1.2 mm | N/A 4.2 mm |
N/A
|
| VM20BSO-3.5M3-12ZI | N/A M3.5 x 0.6 | N/A 12 mm | N/A 1.2 mm | N/A 5.39 mm |
N/A
|
| VM20BSO-3.5M3-14ZI | N/A M3.5 x 0.6 | N/A 14 mm | N/A 1.2 mm | N/A 5.39 mm |
N/A
|
| VM20BSO-3.5M3-16ZI | N/A M3.5 x 0.6 | N/A 16 mm | N/A 1.2 mm | N/A 5.39 mm |
N/A
|
| VM20BSO-3.5M3-18ZI | N/A M3.5 x 0.6 | N/A 18 mm | N/A 1.2 mm | N/A 5.39 mm |
N/A
|