Catalog
CAD (0)
▾
- Features a low-profile.
- Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
- Additional thread sizes and grip ranges available.
Part # |
Thread Size |
Grip Range |
A ± .015 |
øD Max. |
M Ref. |
Hole Size in Sheet + .006 - .000 |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEOS10-632-80 | N/A #6-32 | N/A .020 - .080 in | N/A .385 in | N/A .249 in | N/A | N/A .250 in | N/A Uninstalled |
N/A
|
| AEOS10-632-80 | N/A #6-32 | N/A .020 - .080 in | N/A | N/A .249 in | N/A .315 in | N/A .250 in | N/A Installed |
N/A
|
| AEOS10-832-80 | N/A #8-32 | N/A .020 - .080 in | N/A .385 in | N/A .249 in | N/A | N/A .250 in | N/A Uninstalled |
N/A
|
| AEOS10-832-80 | N/A #8-32 | N/A .020 - .080 in | N/A | N/A .249 in | N/A .315 in | N/A .250 in | N/A Installed |
N/A
|
| AEOS10-1024-130 | N/A #10-24 | N/A .020 - .130 in | N/A .440 in | N/A .280 in | N/A | N/A .281 in | N/A Uninstalled |
N/A
|
| AEOS10-1024-130 | N/A #10-24 | N/A .020 - .130 in | N/A | N/A .280 in | N/A .330 in | N/A .281 in | N/A Installed |
N/A
|
| AEOS10-1032-130 | N/A #10-32 | N/A .020 - .130 in | N/A .440 in | N/A .280 in | N/A | N/A .281 in | N/A Uninstalled |
N/A
|
| AEOS10-1032-130 | N/A #10-32 | N/A .020 - .130 in | N/A | N/A .280 in | N/A .330 in | N/A .281 in | N/A Installed |
N/A
|
| AEOS10-420-165 | N/A 1/4-20 | N/A .030 - .165 in | N/A .580 in | N/A .374 in | N/A | N/A .375 in | N/A Uninstalled |
N/A
|
| AEOS10-420-165 | N/A 1/4-20 | N/A .030 - .165 in | N/A | N/A .374 in | N/A .440 in | N/A .375 in | N/A Installed |
N/A
|
| AEOS10-428-165 | N/A 1/4-28 | N/A .030 - .165 in | N/A .580 in | N/A .374 in | N/A | N/A .375 in | N/A Uninstalled |
N/A
|
| AEOS10-428-165 | N/A 1/4-28 | N/A .030 - .165 in | N/A | N/A .374 in | N/A .440 in | N/A .375 in | N/A Installed |
N/A
|
| AEOS10-518-200 | N/A 5/16-18 | N/A .040 - .200 in | N/A .690 in | N/A .499 in | N/A | N/A .500 in | N/A Uninstalled |
N/A
|
| AEOS10-518-200 | N/A 5/16-18 | N/A .040 - .200 in | N/A | N/A .499 in | N/A .540 in | N/A .500 in | N/A Installed |
N/A
|
| AEOS10-524-200 | N/A 5/16-24 | N/A .040 - .200 in | N/A .690 in | N/A .499 in | N/A | N/A .500 in | N/A Uninstalled |
N/A
|
| AEOS10-524-200 | N/A 5/16-24 | N/A .040 - .200 in | N/A | N/A .499 in | N/A .540 in | N/A .500 in | N/A Installed |
N/A
|
| AEOS10-616-200 | N/A 3/8-16 | N/A .040 - .200 in | N/A .690 in | N/A .499 in | N/A | N/A .500 in | N/A Uninstalled |
N/A
|
| AEOS10-616-200 | N/A 3/8-16 | N/A .040 - .200 in | N/A | N/A .499 in | N/A .540 in | N/A .500 in | N/A Installed |
N/A
|
| AEOS10-624-200 | N/A 3/8-24 | N/A .040 - .200 in | N/A .690 in | N/A .499 in | N/A | N/A .500 in | N/A Uninstalled |
N/A
|
| AEOS10-624-200 | N/A 3/8-24 | N/A .040 - .200 in | N/A | N/A .499 in | N/A .540 in | N/A .500 in | N/A Installed |
N/A
|