Catalog
CAD (0)
▾
- Features a low-profile.
- Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
- Additional thread sizes and grip ranges available.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
øD Max. |
M Ref. |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|
| AEOS10-470-2.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A 9.78 mm | N/A 6.32 mm | N/A | N/A Uninstalled |
N/A
|
| AEOS10-470-2.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A | N/A 6.32 mm | N/A 8.00 mm | N/A Installed |
N/A
|
| AEOS10-580-3.3 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A 11.18 mm | N/A 7.11 mm | N/A | N/A Uninstalled |
N/A
|
| AEOS10-580-3.3 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A | N/A 7.11 mm | N/A 8.38 mm | N/A Installed |
N/A
|
| AEOS10-610-4.2 | N/A M6 x 1 | N/A 0.76 - 4.20 mm | N/A 14.73 mm | N/A 9.50 mm | N/A | N/A Uninstalled |
N/A
|
| AEOS10-610-4.2 | N/A M6 x 1 | N/A 0.76 - 4.20 mm | N/A | N/A 9.50 mm | N/A 11.18 mm | N/A Installed |
N/A
|
| AEOS10-8125-5.1 | N/A M8 x 1.25 | N/A 1.02 - 5.10 mm | N/A 17.53 mm | N/A 12.67 mm | N/A | N/A Uninstalled |
N/A
|
| AEOS10-8125-5.1 | N/A M8 x 1.25 | N/A 1.02 - 5.10 mm | N/A | N/A 12.67 mm | N/A 13.72 mm | N/A Installed |
N/A
|
| AEOS10-1015-5.1 | N/A M10 x 1.5 | N/A 1.02 - 5.10 mm | N/A 17.53 mm | N/A 12.67 mm | N/A | N/A Uninstalled |
N/A
|
| AEOS10-1015-5.1 | N/A M10 x 1.5 | N/A 1.02 - 5.10 mm | N/A | N/A 12.67 mm | N/A 13.72 mm | N/A Installed |
N/A
|