Catalog
CAD (0)
▾
- Knurled body for high torque applications.
- Allows near-flush installations with no need for special hole preparations.
- Standard material: Low Carbon Steel.
- Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
1 2
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.25 |
M Ref. |
Fastening |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AETKS-M3-2.0BZI | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A 14.40 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M3-2.0BZI | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A | N/A 10.65 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M4-2.5BZI | N/A M4 x 0.7 | N/A 0.50 - 2.50 mm | N/A 16.95 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M4-2.5BZI | N/A M4 x 0.7 | N/A 0.50 - 2.50 mm | N/A | N/A 12.35 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M5-3.0BZI | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A 18.40 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M5-3.0BZI | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A | N/A 12.95 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M5-5.5BZI | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A 20.90 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M5-5.5BZI | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A | N/A 12.95 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M6-3.0BZI | N/A M6 x 1 | N/A 0.50 - 3.00 mm | N/A 22.80 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M6-3.0BZI | N/A M6 x 1 | N/A 0.50 - 3.00 mm | N/A | N/A 16.65 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M6-5.5BZI | N/A M6 x 1 | N/A 3.00 - 5.50 mm | N/A 25.30 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M6-5.5BZI | N/A M6 x 1 | N/A 3.00 - 5.50 mm | N/A | N/A 16.65 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M8-3.0BZI | N/A M8 x 1.25 | N/A 0.50 - 3.00 mm | N/A 25.30 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M8-3.0BZI | N/A M8 x 1.25 | N/A 0.50 - 3.00 mm | N/A | N/A 18.45 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M8-5.5BZI | N/A M8 x 1.25 | N/A 3.00 - 5.50 mm | N/A 27.80 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M8-5.5BZI | N/A M8 x 1.25 | N/A 3.00 - 5.50 mm | N/A | N/A 18.45 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M10-3.5BZI | N/A M10 x 1.5 | N/A 0.70 - 3.50 mm | N/A 31.95 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M10-3.5BZI | N/A M10 x 1.5 | N/A 0.70 - 3.50 mm | N/A | N/A 23.90 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AETKS-M3-2.0BZN | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A 14.40 mm | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AETKS-M3-2.0BZN | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A | N/A 10.65 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AETKS-M4-2.5BZN | N/A M4 x 0.7 | N/A 0.50 - 2.50 mm | N/A 16.95 mm | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AETKS-M4-2.5BZN | N/A M4 x 0.7 | N/A 0.50 - 2.50 mm | N/A | N/A 12.35 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AETKS-M5-3.0BZN | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A 18.40 mm | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AETKS-M5-3.0BZN | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A | N/A 12.95 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AETKS-M5-5.5BZN | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A 20.90 mm | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
1 2