Catalog
CAD (0)
▾
No matter how sophisticated or advanced, electronic components must be attached reliably and securely ifthey are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.
Threaded broaching studs for use as solderable connectors or as permanently mounted studs on PC boards.
Threaded broaching studs for use as solderable connectors or as permanently mounted studs on PC boards.
Part # |
Thread Size |
L - Length ± .010 |
Hole Size in Sheet + .003 - .000 |
H ± .010 |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|
| KFH-440-4ET | N/A .112-40 (#4-40) | N/A .250 in | N/A .120 in | N/A .180 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-632-4ET | N/A .138-32 (#6-32) | N/A .250 in | N/A .140 in | N/A .200 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-832-4ET | N/A .164-32 (#8-32) | N/A .250 in | N/A .166 in | N/A .225 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-032-4ET | N/A .190-32 (#10-32) | N/A .250 in | N/A .189 in | N/A .250 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-440-5ET | N/A .112-40 (#4-40) | N/A .312 in | N/A .120 in | N/A .180 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-632-5ET | N/A .138-32 (#6-32) | N/A .312 in | N/A .140 in | N/A .200 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-832-5ET | N/A .164-32 (#8-32) | N/A .312 in | N/A .166 in | N/A .225 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-032-5ET | N/A .190-32 (#10-32) | N/A .312 in | N/A .189 in | N/A .250 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-440-6ET | N/A .112-40 (#4-40) | N/A .375 in | N/A .120 in | N/A .180 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-632-6ET | N/A .138-32 (#6-32) | N/A .375 in | N/A .140 in | N/A .200 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-832-6ET | N/A .164-32 (#8-32) | N/A .375 in | N/A .166 in | N/A .225 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-032-6ET | N/A .190-32 (#10-32) | N/A .375 in | N/A .189 in | N/A .250 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-440-8ET | N/A .112-40 (#4-40) | N/A .500 in | N/A .120 in | N/A .180 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-632-8ET | N/A .138-32 (#6-32) | N/A .500 in | N/A .140 in | N/A .200 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-832-8ET | N/A .164-32 (#8-32) | N/A .500 in | N/A .166 in | N/A .225 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-032-8ET | N/A .190-32 (#10-32) | N/A .500 in | N/A .189 in | N/A .250 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-440-10ET | N/A .112-40 (#4-40) | N/A .625 in | N/A .120 in | N/A .180 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-632-10ET | N/A .138-32 (#6-32) | N/A .625 in | N/A .140 in | N/A .200 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-832-10ET | N/A .164-32 (#8-32) | N/A .625 in | N/A .166 in | N/A .225 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-032-10ET | N/A .190-32 (#10-32) | N/A .625 in | N/A .189 in | N/A .250 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-440-12ET | N/A .112-40 (#4-40) | N/A .750 in | N/A .120 in | N/A .180 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-632-12ET | N/A .138-32 (#6-32) | N/A .750 in | N/A .140 in | N/A .200 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-832-12ET | N/A .164-32 (#8-32) | N/A .750 in | N/A .166 in | N/A .225 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|
| KFH-032-12ET | N/A .190-32 (#10-32) | N/A .750 in | N/A .189 in | N/A .250 in | N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | N/A |
N/A
|