Catalog
CAD (0)
▾
Broach/Flare-Mount Standoffs - Type KFB3 - Unified
Standoffs, Flare Mount – Type KFB3
No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.
Broach/flare-mount standoffs offer greater pullout performance.
Broach/flare-mount standoffs offer greater pullout performance.
1 2
Part # |
Thread Size |
L ± .005 |
Hole Size in Sheet + .005 - .001 |
C Max. |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|
| KFB3-440-2ET | Thread Size N/A .112-40 (#4-40) | L ± .005 N/A .062 in | Hole Size in Sheet + .005 - .001 N/A .166 in | C Max. N/A .165 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-2ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .062 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-440-4ET | Thread Size N/A .112-40 (#4-40) | L ± .005 N/A .125 in | Hole Size in Sheet + .005 - .001 N/A .166 in | C Max. N/A .165 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-4ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .125 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-440-6ET | Thread Size N/A .112-40 (#4-40) | L ± .005 N/A .187 in | Hole Size in Sheet + .005 - .001 N/A .166 in | C Max. N/A .165 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-6ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .187 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-440-8ET | Thread Size N/A .112-40 (#4-40) | L ± .005 N/A .250 in | Hole Size in Sheet + .005 - .001 N/A .166 in | C Max. N/A .165 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-8ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .250 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-440-10ET | Thread Size N/A .112-40 (#4-40) | L ± .005 N/A .312 in | Hole Size in Sheet + .005 - .001 N/A .166 in | C Max. N/A .165 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-10ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .312 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-440-12ET | Thread Size N/A .112-40 (#4-40) | L ± .005 N/A .375 in | Hole Size in Sheet + .005 - .001 N/A .166 in | C Max. N/A .165 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-12ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .375 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-440-16ET | Thread Size N/A .112-40 (#4-40) | L ± .005 N/A .500 in | Hole Size in Sheet + .005 - .001 N/A .166 in | C Max. N/A .165 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-16ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .500 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-440-20ET | Thread Size N/A .112-40 (#4-40) | L ± .005 N/A .625 in | Hole Size in Sheet + .005 - .001 N/A .166 in | C Max. N/A .165 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-20ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .625 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-24ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A .750 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-632-32ET | Thread Size N/A .138-32 (#6-32) | L ± .005 N/A 1.00 in | Hole Size in Sheet + .005 - .001 N/A .213 in | C Max. N/A .212 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-032-2ET | Thread Size N/A .190-32 (#10-32) | L ± .005 N/A .062 in | Hole Size in Sheet + .005 - .001 N/A .272 in | C Max. N/A .271 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-032-4ET | Thread Size N/A .190-32 (#10-32) | L ± .005 N/A .125 in | Hole Size in Sheet + .005 - .001 N/A .272 in | C Max. N/A .271 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-032-6ET | Thread Size N/A .190-32 (#10-32) | L ± .005 N/A .187 in | Hole Size in Sheet + .005 - .001 N/A .272 in | C Max. N/A .271 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-032-8ET | Thread Size N/A .190-32 (#10-32) | L ± .005 N/A .250 in | Hole Size in Sheet + .005 - .001 N/A .272 in | C Max. N/A .271 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-032-10ET | Thread Size N/A .190-32 (#10-32) | L ± .005 N/A .312 in | Hole Size in Sheet + .005 - .001 N/A .272 in | C Max. N/A .271 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-032-12ET | Thread Size N/A .190-32 (#10-32) | L ± .005 N/A .375 in | Hole Size in Sheet + .005 - .001 N/A .272 in | C Max. N/A .271 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-032-16ET | Thread Size N/A .190-32 (#10-32) | L ± .005 N/A .500 in | Hole Size in Sheet + .005 - .001 N/A .272 in | C Max. N/A .271 in | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
1 2
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

