Catalog
CAD (0)
▾
Broach/Flare-Mount Standoffs - Type KFB3 - Metric
Standoffs, Flare Mount – Type KFB3
No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.
Broach/flare-mount standoffs offer greater pullout performance.
Broach/flare-mount standoffs offer greater pullout performance.
1 2
Part # |
Thread Size x Pitch |
L ± 0.13 |
Hole Size in Sheet + 0.13 - 0.03 |
C Max. |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|
| KFB3-M3-2ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 2 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-2ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 2 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M3-3ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 3 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-3ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 3 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M3-4ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 4 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-4ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 4 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M3-6ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 6 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-6ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 6 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M3-8ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 8 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-8ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 8 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M3-10ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 10 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-10ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 10 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M3-12ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 12 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-12ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 12 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M3-14ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 14 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-14ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 14 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M3-16ET | Thread Size x Pitch N/A M3 x 0.5 | L ± 0.13 N/A 16 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 4.22 mm | C Max. N/A 4.2 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M4-16ET | Thread Size x Pitch N/A M4 x 0.7 | L ± 0.13 N/A 16 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.4 mm | C Max. N/A 6.33 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M5-2ET | Thread Size x Pitch N/A M5 x 0.8 | L ± 0.13 N/A 2 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.9 mm | C Max. N/A 6.86 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M5-3ET | Thread Size x Pitch N/A M5 x 0.8 | L ± 0.13 N/A 3 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.9 mm | C Max. N/A 6.86 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M5-4ET | Thread Size x Pitch N/A M5 x 0.8 | L ± 0.13 N/A 4 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.9 mm | C Max. N/A 6.86 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M5-6ET | Thread Size x Pitch N/A M5 x 0.8 | L ± 0.13 N/A 6 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.9 mm | C Max. N/A 6.86 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M5-8ET | Thread Size x Pitch N/A M5 x 0.8 | L ± 0.13 N/A 8 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.9 mm | C Max. N/A 6.86 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M5-10ET | Thread Size x Pitch N/A M5 x 0.8 | L ± 0.13 N/A 10 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.9 mm | C Max. N/A 6.86 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
| KFB3-M5-12ET | Thread Size x Pitch N/A M5 x 0.8 | L ± 0.13 N/A 12 mm | Hole Size in Sheet + 0.13 - 0.03 N/A 6.9 mm | C Max. N/A 6.86 mm | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
CAD
N/A
|
1 2
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

