Catalog
CAD (0)
▾
No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.
Broaching, SNAP-TOP® standoffs feature a spring action to hold PC board securely without screws or threaded hardware.
Broaching, SNAP-TOP® standoffs feature a spring action to hold PC board securely without screws or threaded hardware.
Part # |
L - Length ± 0.13 |
B ± 0.13 |
C ± 0.08 |
E ± 0.13 |
P ± 0.13 |
T ± 0.13 |
CAD |
Optional Finish |
|---|---|---|---|---|---|---|---|---|
| KSSB-4MM-8X | N/A 8 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-10X | N/A 10 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-12X | N/A 12 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-14X | N/A 14 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-16X | N/A 16 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-18X | N/A 18 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-20X | N/A 20 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-22X | N/A 22 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-25X | N/A 25 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A |
| KSSB-4MM-8ET | N/A 8 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-4MM-10ET | N/A 10 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-4MM-12ET | N/A 12 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-4MM-14ET | N/A 14 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-4MM-16ET | N/A 16 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-4MM-18ET | N/A 18 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-4MM-20ET | N/A 20 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-4MM-22ET | N/A 22 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |
| KSSB-4MM-25ET | N/A 25 mm | N/A 4.8 mm | N/A 5.74 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 0.51 mm |
N/A
|
N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed |